IESNA:LM-63-2002
[TEST]P957155
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-830-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]47214
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
5172.4 5649.4 6168.2 6719.3 7196.2 7595.8 7898.8 8076 8105 8018
7927.8 7921.3 7976.1 8095.4 8375.7 9075.1 10812.1 13419.2 15742.8 17528.1
18901 20196.5 21366.3 22465.3 23203.3 22139.8 17921.3 12536.2 8669 5829.8
2458.9 779.9 370.6 161.1 51.6 0 0
5172.4 5659 6206.9 6738.6 7218.8 7618.4 7940.7 8117.9 8143.7 8066.4
7966.5 7963.2 8005.1 8127.6 8414.4 8962.3 10457.6 13000.3 15591.3 17441.1
18868.8 20306.1 21405 22481.4 23277.4 22591 18685.1 13341.9 9084.7 6045.7
2616.8 847.6 431.8 190.1 67.7 0 0
5172.4 5652.6 6184.3 6696.7 7154.3 7534.6 7827.9 8011.6 8030.9 7963.2
7889.1 7876.2 7921.3 8043.8 8317.7 8830.1 10045.1 12336.4 14914.5 16919
18401.5 19961.3 21440.5 22797.2 23944.5 24273.2 21643.5 16841.7 11363.2 7379.9
3416 1347.1 757.3 418.9 193.4 64.5 0
5172.4 5613.9 6107 6596.8 7009.3 7360.6 7641 7786 7834.3 7805.3
7750.5 7744.1 7782.8 7840.8 8001.9 8327.4 8881.7 10157.9 12336.4 14837.2
17060.8 19126.6 21234.2 23219.4 25117.5 26600 27602.2 27682.8 25949 20586.5
11569.4 4141.1 1662.9 889.5 409.3 93.5 0
5172.4 5549.4 5984.5 6432.5 6822.4 7154.3 7418.6 7595.8 7676.4 7695.7
7692.5 7711.9 7766.6 7818.2 7921.3 8156.6 8569.1 9191.1 10354.5 12320.3
14888.8 17631.3 20389.9 23261.3 25629.9 27866.5 30061.1 32513.6 34424.6 33019.5
26123 14389.2 5662.2 2533 1069.9 109.6 0
5172.4 5514 5897.5 6284.2 6638.7 6964.2 7228.5 7434.7 7547.5 7628.1
7686.1 7779.5 7921.3 8034.1 8140.5 8308.1 8665.8 9239.4 10116 11189.1
12771.5 14843.6 17202.6 19735.7 22349.3 25246.4 28482 32281.5 37515.2 40625
37167.1 27937.4 15194.9 5420.5 1347.1 77.3 0
5172.4 5494.7 5871.7 6261.7 6606.5 6932 7212.3 7415.4 7537.8 7615.2
7695.7 7789.2 7924.6 8043.8 8169.5 8356.4 8704.4 9268.4 10151.4 11289
12806.9 14837.2 17141.4 19622.9 22288 25217.4 28523.9 32523.2 37508.7 40438.1
36661.2 27402.4 15120.8 5530.1 1331 87 0
5172.4 5430.2 5739.6 6078 6403.5 6719.3 7002.9 7241.4 7412.2 7544.3
7682.9 7850.4 8034.1 8188.8 8340.3 8556.2 8904.3 9442.4 10241.7 11330.9
12716.7 14411.8 16445.3 18788.2 21437.2 24418.2 27673.1 31189.1 35507.4 38807.5
34295.7 21417.9 9716.4 3306.5 786.3 67.7 0
5172.4 5388.3 5620.3 5887.8 6177.9 6471.1 6761.2 7015.8 7247.8 7450.8
7663.5 7866.6 8059.9 8230.7 8424.1 8704.4 9107.3 9729.3 10663.8 11940
13628.7 15642.9 17979.3 20531.7 23129.1 25862 28668.9 31649.9 34614.8 35613.8
31643.5 21208.4 9123.4 2736.1 1102.2 306.2 0
5172.4 5314.2 5481.8 5675.1 5916.8 6181.1 6438.9 6706.4 6951.3 7199.5
7450.8 7679.6 7873 8079.2 8298.4 8559.4 8965.5 9616.5 10621.9 12088.3
13996.1 16197.2 18552.9 20940.9 23319.3 25707.3 28166.2 30522 31595.1 29548.7
23267.7 11672.5 3151.8 1195.6 651 180.5 0
5172.4 5236.8 5320.6 5456 5636.5 5833 6068.3 6297.1 6545.3 6777.3
7048 7309 7566.8 7837.5 8117.9 8453.1 8913.9 9629.4 10705.7 12313.8
14424.7 16928.7 19345.7 21427.6 23229 24933.8 26319.6 26648.3 24972.5 20402.8
12729.6 4653.5 934.6 286.8 99.9 35.4 0
5172.4 5198.2 5233.6 5336.8 5485 5649.4 5845.9 6049 6268.1 6503.4
6754.7 7012.5 7296.1 7586.2 7908.4 8295.2 8801.1 9545.6 10589.7 12020.6
13938.1 16161.7 18201.7 19471.4 20054.7 20161.1 19729.2 18362.8 15858.8 12159.2
7157.6 2436.3 554.3 157.9 45.1 19.3 0
5172.4 5146.6 5149.8 5204.6 5304.5 5427 5575.2 5733.1 5891.1 6039.3
6203.7 6355.1 6532.4 6703.2 6890.1 7115.7 7447.6 7969.7 8794.7 9996.7
11540.4 13106.6 14186.2 14337.7 13474 11869.1 9574.6 6722.5 3831.8 1753.1
750.9 283.6 106.3 41.9 19.3 3.2 0
5172.4 5056.4 4988.7 4950 4917.8 4859.8 4759.9 4602 4392.5 4144.4
3860.8 3561.1 3261.3 2993.9 2787.6 2636.1 2526.6 2484.7 2700.6 3200.1
3754.4 4208.8 4183 3448.3 2417 1611.3 1115 776.7 518.9 322.3
203 128.9 64.5 25.8 6.4 0 0
5172.4 4972.6 4817.9 4624.5 4347.4 4002.6 3596.5 3142.1 2658.7 2185
1840.1 1659.7 1621 1637.1 1691.9 1740.2 1778.9 1782.1 1740.2 1653.2
1556.6 1459.9 1356.7 1244 1095.7 912 712.2 512.4 383.5 280.4
180.5 106.3 41.9 16.1 6.4 0 0
5172.4 4898.5 4621.3 4250.7 3741.5 3184 2600.7 2085.1 1788.6 1688.7
1637.1 1592 1556.6 1521.1 1501.8 1488.9 1472.8 1437.3 1360 1247.2
1134.4 1021.6 912 786.3 660.6 551.1 470.5 399.6 315.8 215.9
109.6 54.8 25.8 9.7 0 0 0
5172.4 4824.3 4434.4 3841.4 3184 2516.9 1991.6 1791.8 1733.8 1685.5
1637.1 1588.8 1540.4 1492.1 1421.2 1340.6 1247.2 1137.6 1018.4 902.3
792.8 696.1 618.8 557.5 499.5 444.7 386.7 306.2 209.5 141.8
93.5 51.6 22.6 9.7 0 0 0
5172.4 4779.2 4247.5 3554.6 2774.7 2117.3 1849.8 1795 1743.5 1688.7
1643.6 1588.8 1530.8 1459.9 1369.6 1256.8 1134.4 1008.7 876.6 747.7
641.3 573.6 525.3 480.2 431.8 383.5 328.7 261 206.3 164.4
119.2 77.3 25.8 3.2 0 0 0
5172.4 4714.8 4067 3245.2 2439.6 1962.6 1856.3 1804.7 1753.1 1698.3
1650 1598.4 1537.2 1453.4 1340.6 1221.4 1076.4 931.4 773.4 660.6
586.5 541.4 506 467.3 425.4 373.8 309.4 254.6 212.7 167.6
122.5 77.3 22.6 0 0 0 0
5172.4 4708.3 4009 3126 2310.7 1943.3 1875.6 1820.8 1766 1714.5
1662.9 1604.9 1543.7 1453.4 1343.9 1198.8 1034.5 870.1 734.8 631.6
567.2 525.3 486.6 444.7 396.4 335.2 267.5 222.4 180.5 138.6
93.5 51.6 12.9 0 0 0 0
5172.4 4708.3 3967.1 3061.5 2255.9 1943.3 1888.5 1833.7 1772.5 1714.5
1662.9 1608.1 1546.9 1466.3 1363.2 1221.4 1047.4 873.3 725.1 615.5
551.1 512.4 473.7 428.6 373.8 296.5 228.8 190.1 154.7 116
74.1 29 3.2 0 0 0 0
5172.4 4724.4 3986.4 3071.2 2255.9 1943.3 1888.5 1833.7 1775.7 1720.9
1666.1 1611.3 1553.3 1476 1372.9 1214.9 1040.9 860.5 712.2 605.9
547.9 509.2 467.3 425.4 367.4 277.2 215.9 180.5 141.8 103.1
64.5 22.6 0 0 0 0 0
